text.skipToContent text.skipToNavigation

Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case

Product Number353225

E-mail

Falcon® 12-well Clear Multiwell Plate is comprised of TC- treated polystyrene. Flat bottom, with low-evaporation lid, sterile, 6/pack, 36 case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Working volume of Media is 1.5-2.2 mL
  • Working volume of Trypsin is 0.1-0.2 mL (Your lab protocol may call for another proteolytic enzyme.)

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


128,28 € per case

You might also be interested in
Costar® Multiple Well Cell Culture Plates
Vacuum Filtration Systems
Corning® 96-well Clear Polystyrene Microplates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   353225
Qty./Pk   6 / Pk  
Qty./Cs   36 / Cs  
Brand   Falcon®  
Plate Format   12-well  
Well Shape   Round  
Cell Growth Area   3.8 cm²  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents