Falcon® 6-well Cell Clear Flat Bottom TC-treated Multiwell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case
Product Number353934
Falcon® 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene. Flat bottom, with low-evaporation lid. Sterile, packaged 10 plates/Ready-Stack bulk trays, 60/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Ready-Stack (RS) trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353934 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 9.6 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents