Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case
Product Number431475

Learn More

Corning is introducing a new 0.1 µm square filter system with a Polyethersulfone (PES) membrane for mycoplasma removal. These new 500 mL Systems are designed for filtering and storing cell culture media, biological fluids and other aqueous solutions. The new system consists of a 500 mL polystyrene receiver bottle and filter funnel with a 33.2cm² membrane and a polyethylene neck adaptor with hose connector.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 431475 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Bottle Capacity | 500 mL |
Filter Style | Vacuum system |
Funnel Capacity | 500 mL |
Membrane Material | Polyethersulfone |
Membrane Pore Size | 0.1 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
- Quality Certificate - Lot No.18225004
- Quality Certificate - Lot No.15025003
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.30524005
- Quality Certificate - Lot No.30424004
- Quality Certificate - Lot No.27324003
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.10824001
- Quality Certificate - Lot No.04824001
- Quality Certificate - Lot No.28723003
- Quality Certificate - Lot No.24923002
- Quality Certificate - Lot No.16623001
- Quality Certificate - Lot No.24722003
- Quality Certificate - Lot No.23822002
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.28521002
- Quality Certificate - Lot No.01321001
- Quality Certificate - Lot No.21320002
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.23419002
- Quality Certificate - Lot No.11619001
- Quality Certificate - Lot No.28218002
- Quality Certificate - Lot No.05018001
- Quality Certificate - Lot No.20217002
- Quality Certificate - Lot No.05417001
- Quality Certificate - Lot No.30016004
- Quality Certificate - Lot No.20916003
- Quality Certificate - Lot No.11716002
- Quality Certificate - Lot No.00816001