Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Interleukin-2 (IL-2), Human Recombinant, 50,000 BRMP Units, 1/Pack
Product Number356043
Corning® Interleukin-2 (IL-2), human recombinant, 5000 BRMP units, promotes long-term proliferation of activated T-cells. Also known as T-cell growth factor, Interleukin-2 (IL-2) plays a central role in cell-mediated immune response. 1/pack, formerly Cat. #40043B These cytokines have been used to promote long-term proliferation in cell culture and to induce cell-mediated immune responses in a variety of cell types.
Formulation
Frozen in 55 mM sodium phosphate buffer containing 53 mM sucrose and 0.4% HSA
Preparation and Storage
Stable for at least three months at -70°C; =one month solubilized at -70°C
Tip
Recommended concentration: 10 BRMP units/ mL of medium depending on cell type
Quality
- Purity: >96% by SDS-PAGE
- Tested for ability to stimulate proliferation of the mouse T-cell line CTLL
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
- Tested for endotoxin (LAL assay)
Source
Recombinant, E. coli
Molecular Weight
15.5 kD
References
- Hatakeyama, M. and Taniguchi, T., Interleukin-2 in Peptide Growth Factors and Their Receptors I, Springer-Verlag, NY (1990)
- Kashima, N., et al., Nature 313:402 (1985)
- Leonard, W.J., et al., Proc. Natl. Acad. Sci. USA 80:6957 (1983)
- Mori, H., et al., Int. Immunol. 3:149 (1991)
- Morgan, D.A., et al., Science 193:1007 (1976)
- Smith, K.A., Science 240:1169 (1988)
- Meidema, F. and Melief, J.M., Immunol. Today 6:258 (1985)
- Triachiesi, T., et al., J. Exp. Med. 16:1147 (1984)
- Grimm, E.A., et al., J. Exp. Med. 155:1823 (1982)
Storage
Shelf life: >= 3 months from date of shipment at -70°C or >= one month solubilized at -70°C
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 356043 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 1 each |
| Storage Recommendation | Avoid multiple freeze cycles. KEEP FROZEN |
| Storage | -70°C |