Corning® Epidermal Growth Factor (EGF), Mouse Natural (Culture Grade), 100µg, 1/Pack
Product Number354001
(This is the suggested replacement for 356001)
Corning® Epidermal Growth Factor (EGF), mouse natural (culture grade),100µg, is a low-molecular-weight mitogenic protein that stimulates proliferation of a wide variety of cell types in vitro. 1/pack. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.
Formulation
Lyophilized from ammonium acetate, carrier-free; reconstitute in dH2O
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or = two months at -20°C (solubilized). Do not store in frost-free freezer. Avoid multiple freeze/thaws.
Quality
- Purity: >95% by SDS-PAGE and >80% by pH 9.9 PAGE
- Tested for ability to stimulate proliferation of human foreskin fibroblasts in serum-containing medium
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Source
- Male mouse submaxillary glands
- Molecular Weight
- 6.1 kD
Tip
Recommended concentration: 5 to 100 ng/ mL medium depending on cell type
Storage
Shelf life: >= 3 months from date of shipment at 2-8°C (lyophilized) or >= two months at -20°C (solubilized)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354001 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 µg |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 2 months at -20°C (solubilized) |
- Quality Certificate - Lot No.02026004
- Quality Certificate - Lot No.08325006
- Quality Certificate - Lot No.29524005
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.9287009
- Quality Certificate - Lot No.9126006
- Quality Certificate - Lot No.8344007
- Quality Certificate - Lot No.8323005
- Quality Certificate - Lot No.8148001
- Quality Certificate - Lot No.8078158
- Quality Certificate - Lot No.7352002
- Quality Certificate - Lot No.7163001
- Quality Certificate - Lot No.6228001
- Quality Certificate - Lot No.6109010
- Quality Certificate - Lot No.5299003
- Quality Certificate - Lot No.5033332
- Quality Certificate - Lot No.4272001
- Quality Certificate - Lot No.4069007
- Quality Certificate - Lot No.3305563
- Quality Certificate - Lot No.2346003
- Quality Certificate - Lot No.2123002
- Quality Certificate - Lot No.1312004
- Quality Certificate - Lot No.1242003
- Quality Certificate - Lot No.1130009
- Quality Certificate - Lot No.0034002