
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Transforming Growth Factor-b (TGF-b), Human Natural, 1µg, 1/Pack
Product Number354039
(This is the suggested replacement for 356039 and 356040)
Corning® Transforming Growth Factor-beta (TGF-beta), human natural, 1µg, is a multifunctional protein that plays a central role in the regulation of cell growth and differentiation with either stimulatory or inhibitory effects. 1/pack, formerly Cat #40039 These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.
Formulation
Frozen in 36% acetonitrile-0.1% trifluoroacetic acid.
Caution: TGF-ß absorbs to glass and plastic surfaces (instructions for dilution are provided with the product)
Source
- Human platelets. NOTE: Source material tested for hepatitis B antigen and HIV-1 antibody
- Molecular Weight: 25 kD
Quality
- Purity: >95% by SDS-PAGE
- Tested for ability to inhibit DNA synthesis of Mv 1Lu mink lung cells (ATCC CCL-64)
- Tested and found negative for bacteria, fungi and mycoplasma
Tip
Recommended concentration: 10-50 pg/ mL of medium depending on cell type and application
Preparation and Storage
Stable for at least three months at -70°C (if diluted according to instructions)
Storage
Shelf life: >= 3 months from date of shipment at -70°C
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354039 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 µg |
Storage Recommendation | Avoid multiple freeze thaws. Do Not store in frost-freeze freezer. KEEP FROZEN |
Storage | -70°C |
Shelf Life | >= 3 months from date of shipment at -70°C |
- Quality Certificate - Lot No.35124005
- Quality Certificate - Lot No.17624002
- Quality Certificate - Lot No.9210013
- Quality Certificate - Lot No.9119019
- Quality Certificate - Lot No.9056012
- Quality Certificate - Lot No.8057023
- Quality Certificate - Lot No.7023344
- Quality Certificate - Lot No.6244003
- Quality Certificate - Lot No.6187003
- Quality Certificate - Lot No.6076002
- Quality Certificate - Lot No.5327006
- Quality Certificate - Lot No.5094301
- Quality Certificate - Lot No.4097021
- Quality Certificate - Lot No.2262004
- Quality Certificate - Lot No.1251001
- Quality Certificate - Lot No.1165003