Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Epidermal Growth Factor (EGF), Human Recombinant, 100µg, 1/Pack
Product Number354052
(This is the suggested replacement for 356052)
Corning® Epidermal Growth Factor (EGF), human recombinant, 100µg, is a low-molecular-weight mitogenic protein that stimulates proliferation of a wide variety of cell types in vitro. 1/pack. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.
Formulation
Lyophilized from acetic acid, carrier-free; reconstitute in dH2O or aqueous buffer
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or = three months at -20°C (solubilized). Do not store in frost-free freezer. Avoid multiple freeze/thaws.
Quality
- Purity: >98% by SDS-PAGE and reverse phase HPLC
- Shown to stimulate proliferation of human foreskin fibroblasts in serum-containing medium
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Source
Recombinant, E. coli
Molecular Weight
6.2 kD
Tip
Recommended concentration: 0.1 to 1.0 ng/ mL medium depending on cell type
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354052 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 µg |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 3 months at -20°C (solubilized) |
- Quality Certificate - Lot No.23025003
- Quality Certificate - Lot No.01325008
- Quality Certificate - Lot No.09924005
- Quality Certificate - Lot No.21923003
- Quality Certificate - Lot No.9301005
- Quality Certificate - Lot No.9049006
- Quality Certificate - Lot No.8274006
- Quality Certificate - Lot No.8169005
- Quality Certificate - Lot No.8017029
- Quality Certificate - Lot No.7198001
- Quality Certificate - Lot No.6137003
- Quality Certificate - Lot No.4350002
- Quality Certificate - Lot No.4160013
- Quality Certificate - Lot No.2290005
- Quality Certificate - Lot No.2073006
- Quality Certificate - Lot No.2024004
- Quality Certificate - Lot No.1319007
- Quality Certificate - Lot No.1231003
- Quality Certificate - Lot No.1162003
- Quality Certificate - Lot No.1091002
- Quality Certificate - Lot No.1041006
- Quality Certificate - Lot No.0300006