Corning® Basic Fibroblast Growth Factors (bFGF), Human Recombinant, 10µg, 1/Pack
产品编号354060
(This is the suggested replacement for 356060 and 356061)
Corning® basic Fibroblast Growth Factor (bFGF), human recombinant, 10µg, is a heparin-binding mitogenic protein that enhances the proliferation of a wide variety of cell types under serum-free or serum-reduced conditions. 1/pack, formerly Cat. #40060. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.
Formulation
Lyophilized from phosphate buffered saline, carrier-free; reconstitute in dH2O or serum-free medium
Preparation and Storage
Stable for at least three months at -20°C (lyophilized) or = one month solubilized at -20°C. Do not store in frost-free freezer. Avoid multiple freeze/thaws.
Quality
- Purity: >95% by SDS-PAGE
- Tested for ability to promote proliferation of FBHEC
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
- Recombinant, E. coli
Molecular Weight
17 kD
Tip
Recommended concentration: 1 to 20 ng/ mL of medium depending on cell type
Storage
- Storage: at least three months at 2-8°C (lyophilized) or one month at -20°C (solubilized)
- Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| 产品编号 | 354060 |
| Shelf Life | >= 3 months from date of shipment at -20°C (lyophilized) or = 1 month at -20°C (solubilized) |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 10 µg |
| Storage Recommendation | Avoid multiple freeze thaws. Do Not store in frost-freeze freezer. |
| Storage | -20°C |
- 质量证书 – 批号 36524005
- 质量证书 – 批号 9182006
- 质量证书 – 批号 9007527
- 质量证书 – 批号 8260003
- 质量证书 – 批号 8179002
- 质量证书 – 批号 7354001
- 质量证书 – 批号 7142002
- 质量证书 – 批号 6158005
- 质量证书 – 批号 6090001
- 质量证书 – 批号 4237002
- 质量证书 – 批号 3017003
- 质量证书 – 批号 2213005
- 质量证书 – 批号 2017006
- 质量证书 – 批号 1118002
- 质量证书 – 批号 1040003
- 质量证书 – 批号 0335005
- 质量证书 – 批号 0286002
- 质量证书 – 批号 0227001