Corning® Endothelial Cell Growth Supplement (ECGS), 15mg, 1/Pack
Product Number354006
Corning® Endothelial Cell Growth Supplement (ECGS), 15mg, is a broadly used supplement to culture a variety of cells, particularly endothelial cells. ECGS contains various growth factors (e.g., acidic FGF or ECGF-a). 1/pack
Source
Bovine brain
Quality
- Tested for ability to promote proliferation of Fetal Bovine Heart Endothelial Cells (FBHEC) in medium containing 10% newborn calf serum
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or = one month at -20°C (solubilized). Avoid multiple freeze thaws.
Tip
Recommended concentration - 50-150 µg/ mL of medium depending on cell type. Some primary cells require supplementation of 1-100 µg/ mL heparin.
Formulation
Lyophilized from NaCl-containing buffer with streptomycin sulfate; reconstitute in serum-free medium.
Storage
Shelf life: >= 3 months from date of shipment at 2-8°C (lyophilized) or >= one month at -20°C (solubilized)
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354006 |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized) |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 15 mg |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
- Quality Certificate - Lot No.21625004
- Quality Certificate - Lot No.29524001
- Quality Certificate - Lot No.10724003
- Quality Certificate - Lot No.17723005
- Quality Certificate - Lot No.9259003
- Quality Certificate - Lot No.9112012
- Quality Certificate - Lot No.9002005
- Quality Certificate - Lot No.8169004
- Quality Certificate - Lot No.8057002
- Quality Certificate - Lot No.8008763
- Quality Certificate - Lot No.7226001
- Quality Certificate - Lot No.6277002
- Quality Certificate - Lot No.5335001
- Quality Certificate - Lot No.3298818
- Quality Certificate - Lot No.2346004
- Quality Certificate - Lot No.2122005
- Quality Certificate - Lot No.1253002
- Quality Certificate - Lot No.1182001
- Quality Certificate - Lot No.1130003
- Quality Certificate - Lot No.0342006
- Quality Certificate - Lot No.0274003
- Quality Certificate - Lot No.0027007