Corning® T细胞培养添加剂,含ConA (IL-2培养添加剂),大鼠,100 mL,1/包
Product Number354115
Corning® 100 mL含ConA的大鼠T细胞培养添加剂 (Il-2培养添加剂) 可用于促进细胞的增殖和活化,支持白细胞的高滴度HIV生产。1/包,以前货号为40115
储存条件保质期:>= 自发货之日起3个月,2-8°C下保存
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 354115 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mL |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33525007
- Quality Certificate - Lot No.25125005
- Quality Certificate - Lot No.15325003
- Quality Certificate - Lot No.33024003
- Quality Certificate - Lot No.26024002
- Quality Certificate - Lot No.19724005
- Quality Certificate - Lot No.12724005
- Quality Certificate - Lot No.03124001
- Quality Certificate - Lot No.22623005
- Quality Certificate - Lot No.17023002
- Quality Certificate - Lot No.9350008
- Quality Certificate - Lot No.9287007
- Quality Certificate - Lot No.9203006
- Quality Certificate - Lot No.9140014
- Quality Certificate - Lot No.9042315
- Quality Certificate - Lot No.9021350
- Quality Certificate - Lot No.8302004
- Quality Certificate - Lot No.8239006
- Quality Certificate - Lot No.8197004
- Quality Certificate - Lot No.8176008
- Quality Certificate - Lot No.8148013
- Quality Certificate - Lot No.8092015
- Quality Certificate - Lot No.8050011
- Quality Certificate - Lot No.7363001
- Quality Certificate - Lot No.7358843
- Quality Certificate - Lot No.7352659
- Quality Certificate - Lot No.7086002
- Quality Certificate - Lot No.6319004
- Quality Certificate - Lot No.6060606
- Quality Certificate - Lot No.5215003