Corning® Bovine Pituitary Extract (BPE), 15 mg, 1/Pack
Product Number354123
Corning® Bovine Pituitary Extract (BPE), 15mg, is a broadly used supplement to culture a variety of epithelial and endothelial cells. BPE contains growth factors (e.g., basic FGF) and hormones. 1/pack
Source
Bovine pituitary glands
Quality
- Tested for ability to promote proliferation of Fetal Bovine Heart Endothelial Cells (FBHEC) in medium containing 10% newborn calf serum
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or = three months at -20°C (solubilized). Avoid multiple freeze/thaws.
Tip
Recommended concentration - 25-100 µg/ mL of medium depending on cell type
Formulation
Lyophilized from NaCl-containing buffer; reconstitute in serum-free medium
Storage
Shelf life: >= 3 months from date of shipment at 2-8°C (lyophilized) or >= three months at -20°C (solubilized)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$171.63 per each
Out of Stock
| Product Number | 354123 |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 15 mg |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
- Quality Certificate - Lot No.33523001
- Quality Certificate - Lot No.9056009
- Quality Certificate - Lot No.8197001
- Quality Certificate - Lot No.8022308
- Quality Certificate - Lot No.6347008
- Quality Certificate - Lot No.6041124
- Quality Certificate - Lot No.5226001
- Quality Certificate - Lot No.5012009
- Quality Certificate - Lot No.4153016
- Quality Certificate - Lot No.3277589
- Quality Certificate - Lot No.2353001
- Quality Certificate - Lot No.1202001
- Quality Certificate - Lot No.1120001
- Quality Certificate - Lot No.1067003
- Quality Certificate - Lot No.0335001