Corning® ITS Premix Universal Culture Supplement, 20 mL, 1/Pack
Product Number354350
Corning® ITS Universal Culture Supplement, 20 mL, contains insulin, human transferrin, and selenous acid, the three most universally essential components of defined culture media. The concentrated supplement stimulates cell proliferation of a variety of cells under serum-reduced conditions. 20 mL (20L equivalent), 1/pack
The ITS Premix (354350 and 354231) contains the following when used at the recommended dilution: Insulin (5ug/ mL), Transferrin (5ug/ mL), and Selenious Acid (5ng/ mL)
Formulation
Corning ITS Premix -Lyophilized from a water solution; reconstitute in 20 mL (cat. no. 354350) or 5 mL (cat. no. 354351) dH2O (stock solution)
Quality
- Tested for ability to promote proliferation of HeLa cells in serum-free medium
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Preparation and Storage
Corning ITS Premix - Stable for at least three months at 2° to 8°C (lyophilized) or = three months at -20°C (solubilized). Avoid multiple freeze/thaws.
Tip
Corning ITS Premix - Recommended dilution: 1:1000 (dilute stock solution in serum-free medium)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$545.92 per each
Less than 10 in Stock
| Product Number | 354350 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 20 mL |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) |
- Quality Certificate - Lot No.35124002
- Quality Certificate - Lot No.29524003
- Quality Certificate - Lot No.34523003
- Quality Certificate - Lot No.24023005
- Quality Certificate - Lot No.9126008
- Quality Certificate - Lot No.8009253
- Quality Certificate - Lot No.7086005
- Quality Certificate - Lot No.7046002
- Quality Certificate - Lot No.4119001
- Quality Certificate - Lot No.4104011
- Quality Certificate - Lot No.2325003
- Quality Certificate - Lot No.2095004
- Quality Certificate - Lot No.1183001
- Quality Certificate - Lot No.1126001
- Quality Certificate - Lot No.1028003
- Quality Certificate - Lot No.0210003
- Quality Certificate - Lot No.0160010