Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® MITO+ Serum Extender, 5 mL, 1/Pack
Product Number355006
Corning® MITO+ Serum Extender, 5 mL, is a concentrated, fully defined formulation of hormones, growth factors (EGF and FGF), and other metabolites (insulin and steroid hormones). 5 mL (5L equivalent), 1/pack, formerly Cat #50006
Storage
Shelf life: >= 3 months from date of shipment at 2-8°C (lyophilized) or >= six months at -20°C (solubilized)
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 355006 |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 6 months at -20°C (solubilized) |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 5 mL |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.33724008
- Quality Certificate - Lot No.06424008
- Quality Certificate - Lot No.24023003
- Quality Certificate - Lot No.9008317
- Quality Certificate - Lot No.8225003
- Quality Certificate - Lot No.8029228
- Quality Certificate - Lot No.7178324
- Quality Certificate - Lot No.6034124
- Quality Certificate - Lot No.5023501
- Quality Certificate - Lot No.4118005
- Quality Certificate - Lot No.2122001
- Quality Certificate - Lot No.1354005
- Quality Certificate - Lot No.1284002
- Quality Certificate - Lot No.1130004
- Quality Certificate - Lot No.0335006
- Quality Certificate - Lot No.0233002
- Quality Certificate - Lot No.0154002
- Quality Certificate - Lot No.0048012