
Corning® Nu-Serum™ Growth Medium Supplement, 100 mL, 1/Pack
产品编号355100

Corning® Nu-Serum™ Growth Medium Supplement, 100 mL, provides a low-protein alternative to newborn calf, fetal bovine, and other sera routinely used for cell culture. 1/pack, formerly Cat. #51000
Tip
Replaces fetal bovine and other sera on an equivalent volume basis
Quality
- Tested at a concentration of 10% for the ability to stimulate a =100 fold increase in growth of BHK-21 and a =13-fold increase in growth of BALB/c-3T3 cells
- Tested for total protein content, pH, and osmolarity (information included with product)
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi, mycoplasma, and viruses (bovine diarrhea virus, bovine parvovirus, bovine adenovirus, reovirus, and rabies virus); also tested for the absence of cytopathic effects (CPE), inclusion bodies and hemadsorption
- Tested for endotoxin (LAL assay)
Storage
Shelf life: >= 3 months from date of shipment at -20°C
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 355100 |
Shelf Life | >= 3 months from date of shipment at -20°C |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 100 mL |
Storage Recommendation | Avoid multiple freeze thaws. Do Not store in frost-freeze freezer. KEEP FROZEN |
Storage | -20°C |
产品规格文件