
Corning® Nu-Serum™ IV Growth Medium Supplement, 100 mL, 1/Pack
Product Number355104

Corning® Nu-Serum™ IV Growth Medium Supplement, 100 mL, is a low-protein alternative to newborn calf, fetal bovine, and other sera routinely used for cell culture. 1/pack, formerly Cat. #51004
Preparation and Storage
Stable for at least three months at -20°C
Tip
Replaces fetal bovine and other sera on an equivalent volume basis
Quality
- Tested at a concentration of 10% for the ability to stimulate a =100 fold increase in growth of BHK-21 and a = 13-fold increase in growth of BALB/c-3T3 cells
- Tested for total protein content, pH, and osmolarity (information included with product)
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi, mycoplasma, and viruses (bovine diarrhea virus, bovine parvovirus, bovine adenovirus, reovirus, and rabies virus); also tested for the absence of cytopathic effects (CPE), inclusion bodies and hemadsorption
- Tested for endotoxin (LAL assay)
Formulation
Corning Nu-Serum™ IV - Frozen solution containing 25% fetal bovine serum, EGF, ECGS, insulin, human transferrin, triiodothyronine, progesterone, estradiol-17ß, testosterone, hydrocortisone, selenous acid, o-phosphorylethanolamine, glucose, amino acids, vitamins, and other trace elements and nutrients contained in the Ham's F12 medium base.
Storage
Shelf life: >= 3 months from date of shipment at -20°C
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Product Number | 355104 |
Shelf Life | >= 3 months from date of shipment at -20°C |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 100 mL |
Storage Recommendation | Avoid multiple freeze thaws. Do Not store in frost-freeze freezer. KEEP FROZEN |
Storage | -20°C |
- Quality Certificate - Lot No.34424008
- Quality Certificate - Lot No.22623001
- Quality Certificate - Lot No.9350003
- Quality Certificate - Lot No.9084008
- Quality Certificate - Lot No.8309001
- Quality Certificate - Lot No.8090057
- Quality Certificate - Lot No.7156002
- Quality Certificate - Lot No.7030511
- Quality Certificate - Lot No.6024244
- Quality Certificate - Lot No.5201001
- Quality Certificate - Lot No.5012010
- Quality Certificate - Lot No.4195011
- Quality Certificate - Lot No.3326936
- Quality Certificate - Lot No.3114003
- Quality Certificate - Lot No.2297003
- Quality Certificate - Lot No.2220002
- Quality Certificate - Lot No.2080003
- Quality Certificate - Lot No.1081003