
Corning® Nu-Serum™ Growth Medium Supplement, 500 mL, 1/Pack
Product Number355500

Learn More
Corning® Nu-Serum™ Growth Medium Supplement, 500 mL, is a low-protein alternative to newborn calf, fetal bovine, and other sera routinely used for cell culture. 1/pack, formerly Cat. #55000
Preparation and Storage
Stable for at least three months at -20°C
Tip
Replaces fetal bovine and other sera on an equivalent volume basis
Quality
- Tested at a concentration of 10% for the ability to stimulate a = 100 fold increase in growth of BHK-21 and a = 13-fold increase in growth of BALB/c-3T3 cells
- Tested for total protein content, pH, and osmolarity (information included with product)
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi, mycoplasma, and viruses (bovine diarrhea virus, bovine parvovirus, bovine adenovirus, reovirus, and rabies virus); also tested for the absence of cytopathic effects (CPE), inclusion bodies and hemadsorption
- Tested for endotoxin (LAL assay)
Storage
Shelf life: >= 3 months from date of shipment at -20°C
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
£195.76 per each
Product Number | 355500 |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
尺寸 | 500 mL |
建议储存条件 | Avoid multiple freeze thaws. Do Not store in frost-freeze freezer. KEEP FROZEN |
储存 | -20°C |
保质期 | >= 3 months from date of shipment at -20°C |
- Quality Certificate - Lot No.04125006
- Quality Certificate - Lot No.29023003
- Quality Certificate - Lot No.9210011
- Quality Certificate - Lot No.8016523
- Quality Certificate - Lot No.7058001
- Quality Certificate - Lot No.5033302
- Quality Certificate - Lot No.4097027
- Quality Certificate - Lot No.2342913
- Quality Certificate - Lot No.1291006
- Quality Certificate - Lot No.1019003