Corning® Endothelial Cell Growth Supplement (ECGS), 100 mg, 1/Pack
Product Number356006
Corning® Endothelial Cell Growth Supplement (ECGS), 100mg, is a broadly used supplement to culture a variety of cells, particularly endothelial cells. ECGS contains various growth factors (e.g., acidic FGF or ECGF-a). 1/pack
Formulation
Lyophilized from NaCl-containing buffer with streptomycin sulfate; reconstitute in serum-free medium
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Source
Bovine brain
Quality
- Tested for ability to promote proliferation of Fetal Bovine Heart Endothelial Cells (FBHEC) in medium containing 10% newborn calf serum
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or = one month at -20°C (solubilized). Avoid multiple freeze/thaws.
Tip
Recommended concentration: 50 to 150 µg/ mL of medium depending on cell type. Some primary cells require supplementation of 1 to 100 µg/ mL heparin.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$553.78 per each
Less than 10 in Stock
| Product Number | 356006 |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized) |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mg |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
- Quality Certificate - Lot No.23725006
- Quality Certificate - Lot No.28124002
- Quality Certificate - Lot No.03624002
- Quality Certificate - Lot No.15923001
- Quality Certificate - Lot No.9238009
- Quality Certificate - Lot No.8288003
- Quality Certificate - Lot No.8135001
- Quality Certificate - Lot No.8036003
- Quality Certificate - Lot No.8008761
- Quality Certificate - Lot No.7191003
- Quality Certificate - Lot No.6158001
- Quality Certificate - Lot No.6139003
- Quality Certificate - Lot No.5041302
- Quality Certificate - Lot No.5019003
- Quality Certificate - Lot No.4255001
- Quality Certificate - Lot No.4195006
- Quality Certificate - Lot No.3298816
- Quality Certificate - Lot No.2318003
- Quality Certificate - Lot No.2027003
- Quality Certificate - Lot No.1312003
- Quality Certificate - Lot No.1243005
- Quality Certificate - Lot No.1148002
- Quality Certificate - Lot No.1039002
- Quality Certificate - Lot No.0335007
- Quality Certificate - Lot No.0246002
- Quality Certificate - Lot No.0162003