Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Nutating Mixer, 120V
Product Number6720
The Corning® LSE™ Nutating Mixer is a compact mixer that combines the motion of an orbital shaker and a platform rocker to produce a continuous three dimensional agitative gesture. The output demonstrates a thorough yet gentle mix without foaming. The pitch and speed of the Corning Nutating Mixer are designed to provide the optimal motion for mixing and resuspending samples in small volume vessels such as blood and centrifuge tubes. The dimpled mat on the platform surface holds tubes firmly in place while the unit is powered on.
- Small footprint
- Cold room compatible
- Dimpled Mat
- 3D motion is ideal for mixing and resuspending samples
This product is non-returnable. If you have any questions, please contact us immediately.
€337.56 per case
| Product Number | 6720 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Operation Ambient Temperature | 4°C (cold room) to 40°C, up to 80% humidity, non-condensing |
| Power | 120V, 50/60Hz |
| Amperage | 0.03 amps |
| Speed | 24 rpm |
| Dimensions L x W x H | 9.5 x 5.75 x 6.75 in. (24 x 14.6 x 17 cm) |
| Plug Type | US Plug |
| Platform Dimensions W x D x H | 9.5 x 6.75 in. (24 x 17 cm) |
| Maximum Load | 1.75 lbs (0.8 kg) balanced |
| Pitch | 20° fixed |
| Weight | 1.88 lbs. (0.85 kg) |