Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Low Speed Orbital Shaker with Flat Platform, 230V, UK Plug
Product Number6782-FP

The Corning LSE Low Speed Orbital Shaker includes a 30 x 30 cm platform and is ideal for staining and destaining gels, washing blots and general mixing applications. Speed can be set from 3 to 60 rpm and the timer can be set for up to 2 hours or for continuous operation.
- Ideal for staining and washing of fragile gels
- Gentle motion prevents foaming of liquids
- Simple analog control with easy-turn knobs
- 19mm orbit for blotting, gel staining and general mixing
- Safe for cold room and incubator use
Added to Your Shopping Cart
Details
Product Number | 6782-FP |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
功率 | 230V,50/60Hz |
速度 | 3 - 60 rpm |
Specifications Documents