text.skipToContent text.skipToNavigation

Corning® LSE™ Orbital Shaker, without Platform, 230V, UK Plug

Product Number6782-NP

E-mail


The Corning LSE Orbital Shaker meets a variety of shaking and mixing applications. A powerful brushless motor and counter-balanced shaker mechanism provide smooth operation for years of trouble-free use. Different platforms (order separately) are available and are easily interchangeable.

  • Two stainless steel platform options
  • 19mm orbit for aeration of cultures and staining gels
  • Large digital display with single-knob control
  • Digital control of shaking speed and time
  • Safe for cold room or incubator use
  • Maximum capacity: 4 x 1L, 5 x 500 mL, 9 x 250 mL or 16 x 125 mL



18 641,39 kr per case

Details
Product Number   6782-NP
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V, 50/60Hz  
Speed   20 - 300 rpm  
Specifications Documents
Compatible Accessories
Flat Platform with Rubber Mat

Flat Platform with Rubber Mat

480108

$232.20 per case
Flask Clamp Platform without Clamps
Clamp for 25 mL Erlenmeyer Flask

Clamp for 25 mL Erlenmeyer Flask

480110

$52.14 per case
Clamp for 50 mL Erlenmeyer Flask

Clamp for 50 mL Erlenmeyer Flask

480111

$65.57 per case
Clamp for 125 mL Erlenmeyer Flask
Clamp for 250 mL Erlenmeyer Flask
Clamp for 500 mL Erlenmeyer Flask
Clamp for 1L Erlenmeyer Flask

Clamp for 1L Erlenmeyer Flask

480115

$82.11 per case
Clamp for 2000 mL Erlenmeyer Flask
Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap

Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap

431405

Less than 10 in Stock

6 280,47 kr per case
Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap

Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap

431407

Less than 10 in Stock

6 839,07 kr per case