text.skipToContent text.skipToNavigation

Corning® LSE™ Orbital Shaker without Platform, 230V, Chinese Plug

Product Number6789-NP

E-mail

The Corning LSE Orbital Shaker meets a variety of shaking and mixing applications. A powerful brushless motor and counter-balanced shaker mechanism provide smooth operation for years of trouble-free use. Different platforms (order separately) are available and are easily interchangeable.

  • Two stainless steel platform options
  • 19mm orbit for aeration of cultures and staining gels
  • Large digital display with single-knob control
  • Digital control of shaking speed and time
  • Safe for cold room or incubator use
  • Maximum capacity: 4 x 1L, 5 x 500 mL, 9 x 250 mL or 16 x 125 mL


Contact Customer Service
Details
Product Number   6789-NP
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
Flat Platform with Rubber Mat
Flask Clamp Platform without Clamps
Clamp for 25 mL Erlenmeyer Flask
Clamp for 50 mL Erlenmeyer Flask
Clamp for 125 mL Erlenmeyer Flask
Clamp for 500 mL Erlenmeyer Flask
Clamp for 250 mL Erlenmeyer Flask
Clamp for 1L Erlenmeyer Flask
Clamp for 2000 mL Erlenmeyer Flask