text.skipToContent text.skipToNavigation

Corning® LSE™ Compact Centrifuge, 230V, EU Plug

Product Number6759

E-mail


The Corning® LSE™ Compact Centrifuge is a space saving centrifuge ideal for use in Life Science and Industrial Research labs. Three angle rotors are available for use with the Corning LSE Compact Centrifuge, which can accommodate tube sizes of 15 mL, 50 mL, and 1.5/2.0 mL microcentrifuge tubes. In addition the LSE Compact Centrifuge will accommodate a swing-out rotor for 6 x 5 mL tubes. Optional adapters accommodate other various tube sizes including standard conical tubes and round bottom tubes. The LSE Compact Centrifuge has a maximum g-force of 4,185 x g. Other features include an electronic lid lock system, over speed protection, and an automatic shut off imbalance detection system. The Corning LSE Compact centrifuge is cold room compatible. Rotors are sold separately.

  • Capacity of 12 x 15 mL or 6 x 50 mL rotor
  • Maximum speed 6,000rpm/4,185 x g
  • Accepts both conical and round bottom tubes
  • Space saving footprint



Details
Product Number   6759
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V, 50/60Hz  
Speed   200 - 6000 rpm  
Specifications Documents
Compatible Accessories
Corning® LSE™ 5 mL, 15 mL and 50 mL Combination Rotor
Corning® LSE™ 6 x 50 mL Fixed Angle Rotor

Corning® LSE™ 6 x 50 mL Fixed Angle Rotor

480136

Out of Stock

N/A per case
Corning® LSE™ 12 x 15 mL Fixed Angle Rotor

Corning® LSE™ 12 x 15 mL Fixed Angle Rotor

480137

Out of Stock

N/A per case
Corning® LSE™ 6 x 5 mL Swing-Out Rotor

Corning® LSE™ 6 x 5 mL Swing-Out Rotor

480138

Out of Stock

N/A per case
Corning® LSE™ Adapters for 5/7/10 mL Tubes in 15 mL Rotor
Corning® LSE™ Adapters for 5/7 mL Tubes in 50 mL Rotor