text.skipToContent text.skipToNavigation

Corning® LSE™ Mini Microcentrifuge

E-mail

The Corning LSE mini microcentrifuge is a personal benchtop instrument designed for quick spin downs of micro-samples. Operation is simple and convenient. After loading sample tubes, close the lid and the rotor accelerates quickly to 6,000 rpm (2,000 x g). This speed range is ideal for bringing small droplets to the bottom of the tubes, micro-filtrations, or basic separations. Press the lid release button and rotor comes to a stop.

The LSE mini microcentrifuge includes an 8-place rotor that will accept standard 1.5 mL to 2.0 mL microcentrifuge tubes, and adapters are included for 0.5/0.4 mL and 0.2 mL tubes. Also included is a 4-place rotor for PCR strip tubes.

  • Compact, lightweight, and easy-to-use
  • Close the lid to start, press the lid release button to stop
  • 8 x 1.5/2.0 mL rotor and 4-place strip tube rotors included
  • Fixed speed of 6,000 rpm generates 2,000 x g.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
6771 Corning® LSE™ Mini Microcentrifuge, AC100-240V, Chinese Plug   1 / Pk     1 / Cs     Corning®   per case
Contact Customer Service