
Corning® LSE™ High Speed Microcentrifuge, 100V, Japan Plug
Product Number6768-HS

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The Corning LSE High Speed Microcentrifuge features an easy-to-use, digital control interface and high-speed performance for quick nucleic acid and protein separations. Two control knobs are used to precisely set rotor speed and run time, and parameters are shown on the easy-to-read LED displays. Press the “Speed/G-Force” knob to toggle the display between rpm and calculated g-force. The LSE High Speed Microcentrifuge incorporates a brushless drive and unique air cooling system to both reduce noise and minimize sample heating even during prolonged runs at maximum speed.
- Fast acceleration to a maximum speed 13,300 rpm/16,300 x g
- Complete with easy access, 24 x 1.5/2.0 mL rotor
- Precise, digital control system
- Set and view rotor speed in rpm or g-force
- Quiet and cool running, even at maximum speed

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 6768-HS |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 100V, 50/60Hz |
Speed | 500 - 13300 rpm |
Application | Diagnostics |
Specifications Documents
Compatible Accessories