text.skipToContent text.skipToNavigation

Axygen® Axyspin Mini Plate Spinner Centrifuge, 100-240V, AU Plug

Product NumberPLATESPINNER-AU

E-mail

The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.

  • Capacity for two standard plates
  • Top loading design
  • Exceptionally small footprint
  • Starts and stops in seconds
  • Use before and after thermal cycling to improve PCR yield
  • Quickly spin down droplets and condensation
  • Accepts skirted and non-skirted and all standard PCR plates
  • Less than ¼ the size of most plate centrifuges
  • Maximum Capacity: 2 standard PCR or microtiter microplates
  • Ambient Operating Range 4° to 35°C


Server Error Page | Life Sciences Netherland Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: b4c0d02c-cebb-419b-be52-67fc7b255e8a

Details
Product Number   PLATESPINNER-AU
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Dimensions L x W x H   7.5 x 8.6 x 7.3 in.   
Application   Diagnostics  
Weight   5.7 lbs.  
Specifications Documents