Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 x 10 Inch Top PC-600D Hot Plate with Digital Display, 100V/60Hz
Product Number6797-600D
(This is the suggested replacement for 6797-600)
The Corning PC-600D hot plate has a 10 x 10 (25.4 x 25.4cm) Pyroceram® top and digital temperature display. It is designed to operate on 100V/60Hz with standard US three-prong plug for use in Japan and other areas with similar electrical requirements.
For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
| Product Number | 6797-600D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 10 x 10 inches |
| Power | 100V, 60Hz |
| Amperage | 10.5 |
| Watts | 1043 |
| Temperature Range | 5-550° C (41-1022°F) |
Corning® 5/16 x 12" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
400084-CH
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CH
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CH