Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PC-170S Scholar Hotplate, 230V/50Hz, Chinese Power Cord
Product Number6794-170S
The Corning® PC-170S stirring hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129).
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
| Product Number | 6794-170S |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Top Size | 5 x 7 inches |
| Power | 230V, 50Hz |