Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 230V/50Hz
Product Number6796-420D
(This is the suggested replacement for 6796-420)
The Corning® PC-420D stirring hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129).
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
697,33 € per case
| Product Number | 6796-420D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 5 x 7 inches |
| Power | 230V, 50Hz |
| Amperage | 698 |
| Watts | 3.1 |
| Stir Range | 60 - 1150 rpm |
| Temperature Range | 5 to 550° C (41 to 1022°F) |
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CHOut of Stock
Corning® Boss Head Support Clamp for Hot Plate Stirrers Made in China
440140-CHOut of Stock
Corning® Digital Display Hot Plate and Stirring Hot Plate Accessory Kit for Hot Plate Stirrers Made in China
6795KIT-CHOut of Stock