Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 10 x 10 Inch Top PC-620D Stirring Hot Plate with Digital Displays, 230V/50Hz
Product Number6796-620D

(This is the suggested replacement for 6796-620)
The Corning® PC-620D stirring hot plate has a 10 x 10 (25.4 x 25.4cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129).
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Product Number | 6796-620D |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
搅拌位置数量 | 1 |
顶部尺寸 | 10 x 10 inches |
功率 | 230V,50Hz |
电流 | 4.9 |
瓦 | 1113 |
搅拌范围 | 60 - 1150 rpm |
温度范围 | 5 to 550° C (41 to 1022°F) |
