text.skipToContent text.skipToNavigation

Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 100V/60Hz

Product Number6797-420D

E-mail

(This is the suggested replacement for 6797-420)


The Corning® PC-420D stirring hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 100V/60Hz with standard US three-prong plug for use in Japan and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129). Both of these products can be purchased separately or as part of an accessory kit (Cat. No. 6795KIT).

  • 2 year warranty
  • UL and cUL approved
  • For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.

Performance Features:

  • Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
  • Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
  • Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
  • Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
  • Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.


Details
Product Number   6797-420D
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Number of Stirring Positions   1  
Top Size   4.25 x 7.75 x 11 inches  
Power   100V, 60Hz  
Amperage   6.3  
Watts   623  
Stir Range   60 - 1150 rpm  
Temperature Range   5 to 550° C (41 to 1022°F)  
Specifications Documents