Product Number | 6798-420D |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 4.25 x 7.75 x 11 inches |
Power | 230V, 50Hz |
Amperage | 3.1 |
Watts | 698 |
Stir Range | 60 - 1150 rpm |
Temperature Range | 5 to 550° C (41 to 1022°F) |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 230V/50Hz
Product Number6798-420D
Learn More
The Corning® PC-420D stirring hot plate has a 5 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129). Both of these products can be purchased separately or as part of an accessory kit (Cat. No. 6795KIT).
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).