Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 x 10 Inch Top PC-620D Stirring Hot Plate with Digital Displays, 230V/50Hz
产品编号6798-620D
The Corning® PC-620D stirring hot plate has a 10 (25.4 x 25.4cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129). Both of these products can be purchased separately or as part of an accessory kit (Cat. No. 6795KIT).
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
| 产品编号 | 6798-620D |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 搅拌位置数量 | 1 |
| 顶部尺寸 | 4.62 x 11 x 15.37 inches |
| 功率 | 230V,50Hz |
| 电流 | 4.9 |
| 瓦 | 1113 |
| 搅拌范围 | 60 - 1150 rpm |
| 温度范围 | 5 to 550° C (41 to 1022°F) |