Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 x 7 Inch Top PC-410D Stirrer with Digital Display, 120V/60Hz
Product Number6795-410D

Learn More

(This is the suggested replacement for 6795-410)
The Corning® PC-410D stirrer has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital stirring speed display. It is designed to operate on 120V/60Hz with standard US three-prong plug for use in North America and other areas with similar electrical requirements.
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- Two piece casting design deflects spills away from electronics and includes a built in mount for an optional 18 (45.7cm) support rod (Cat. No. 440129).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 6795-410D |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 5 x 7 inches |
Power | 120V, 60Hz |
Amperage | 0.7 |
Watts | 73 |
Stir Range | 60 - 1150 rpm |
Speed | 60 rpm - 1150 rpm |