Corning® 5 x 7 Inch Top PC-410D Stirrer with Digital Display, 230V/50Hz
Product Number6796-410D
(This is the suggested replacement for 6796-410)
The Corning® PC-410D stirrer has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital stirring speed display. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- Two piece casting design deflects spills away from electronics and includes a built in mount for an optional 18 (45.7cm) support rod (Cat. No. 440129).
Added to Your Shopping Cart
Details
| Product Number | 6796-410D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 5 x 7 inches |
| Power | 230V, 50Hz |
| Amperage | 73 |
| Watts | 0.4 |
| Stir Range | 60 - 1150 rpm |
| Speed | 60 rpm - 1150 rpm |
Specifications Documents
Compatible Accessories
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CH
N/A
per each
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CH
N/A
per each