Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 x 10 Inch Top PC-610D Stirrer with Digital Display, 230V/50Hz
Product Number6796-610D
(This is the suggested replacement for 6796-610)
The Corning® PC-610D stirrer has a 10 x 10 (25.4 x 25.4cm) Pyroceram® top and digital stirring speed display. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- Two piece casting design deflects spills away from electronics and includes a built in mount for an optional 18 (45.7cm) support rod (Cat. No. 440129).
Added to Your Shopping Cart
Details
| Product Number | 6796-610D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 10 x 10 inches |
| Power | 230V, 50Hz |
| Amperage | 0.4 |
| Watts | 73 |
| Stir Range | 60 - 1150 rpm |
| Speed | 60 rpm - 1150 rpm |
Specifications Documents
Compatible Accessories
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CH
$63.88 per each
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CH
$53.85 per each
Corning® Digital Display Hot Plate and Stirring Hot Plate Accessory Kit for Hot Plate Stirrers Made in China
6795KIT-CH
$258.57 per each