
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Digital Water Bath, 6L, 120V, US Plug
Product Number6783

The Corning LSE Digital Water Bath is a personal-sized bath constructed from corrosion resistant stainless steel. The seamless chamber can accommodate up to 6 liters of water. Temperature can be set from between ambient +5°C and 99°C and easily monitored on the digital display. A stainless steel gable cover is also included, which helps retain heat and minimize evaporation.
- Compact design
- Stainless steel chamber and cover
- Powerful 500W heater programmed by LED digital controller
- Precise temperature control by hydraulic thermostat
£751.47 per case
Added to Your Shopping Cart
Details
Product Number | 6783 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 120V, 50/60Hz |
Temperature Range | Ambient +5°C to 99°C |
Specifications Documents