Corning® LSE™ Digital Water Bath, 6L, 230V, EU and UK Plug
Product Number6784
The Corning LSE Digital Water Bath is a personal-sized bath constructed from corrosion resistant stainless steel. The seamless chamber can accommodate up to 6 liters of water. Temperature can be set from between ambient +5°C and 99°C and easily monitored on the digital display. A stainless steel gable cover is also included, which helps retain heat and minimize evaporation.
- Compact design
- Stainless steel chamber and cover
- Powerful 500W heater programmed by LED digital controller
- Precise temperature control by hydraulic thermostat
Added to Your Shopping Cart
Details
| Product Number | 6784 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Power | 230V, 50/60Hz |
| Temperature Range | Ambient +5°C to 99°C |
Specifications Documents