
Corning® LSE™ Digital Dry Bath Heater, Single Block, 120V
Product Number6875-SB

(This is the suggested replacement for 6785-SB)
The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.
- Single, dual, and four block capacity to maximize sample processing
- Dual display allows for easy monitoring of temperature and time
- USB connectivity enables traceability of data
- Molded block chamber provides excellent temperature uniformity
- Dimensions: 8.3 x 12.4 x 4.7 in.
- Weight: 7.0 lbs.
453,94 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6875-SB |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 120V |
Temperature Range | Ambient +5° C to 150° C |
Application | Diagnostics |
Specifications Documents
Compatible Accessories

Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips
480116Out of Stock
103,81 € per case

Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted
480130Out of Stock
277,30 € per case