text.skipToContent text.skipToNavigation

Corning® LSE™ Digital Dry Bath Heater, Single Block, 230V, EU Plug

Product Number6876-SB

E-mail

(This is the suggested replacement for 6786-SB)


The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.

  • Single, dual, and four block capacity to maximize sample processing
  • Dual display allows for easy monitoring of temperature and time
  • USB connectivity enables traceability of data
  • Molded block chamber provides excellent temperature uniformity
  • Dimensions: 8.3 x 12.4 x 4.7 in.
  • Weight: 7.0 lbs.


Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 62bef8cd-b211-49c9-8de2-0fa32a713cfb

Details
Product Number   6876-SB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V  
Temperature Range   Ambient +5° C to 150° C  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips
Corning® LSE™ Single Block, 20 x 2.0 mL Tubes
Corning® LSE™ Single Block, 24 x 0.5 mL Tubes
Corning® LSE™ Single Block, 24 x 1.5 mL Tubes
Corning® LSE™ Single Block, 20 x 10 mm Tubes
Corning® LSE™ Single Block, 20 x 12 mm Tubes
Corning® LSE™ Single Block, 20 x 13 mm Tubes
Corning® LSE™ Single Block, 12 x 15 mL Centrifuge Tubes
Corning® LSE™ Single Block, 12 x 16 mm Tubes
Corning® LSE™ Single Block, 12 x 17 mm Tubes
Corning® LSE™ Single Block, 6 x 20 mm Tubes
Corning® LSE™ Single Block, 6 x 25 mm Tubes
Corning® LSE™ Single Block, 5 x 50 mL Centrifuge Tubes
Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted