Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Digital Dry Bath Heater, Dual Block, 100V
Product Number6888-DB

(This is the suggested replacement for 6788-DB)
The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.
- Single, dual, and four block capacity to maximize sample processing
- Dual display allows for easy monitoring of temperature and time
- USB connectivity enables traceability of data
- Molded block chamber provides excellent temperature uniformity
- Dimensions: 8.3 x 12.4 x 4.7 in.
- Weight: 7.0 lbs.
$768.28 per case
Product Number | 6888-DB |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 100V |
Temperature Range | Ambient +5° C to 150° C |

Corning® LSE™ Dual Block Only, 96-well PCR Microplate, Skirted or Nonskirted
480132
Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted
480130Less than 10 in Stock