text.skipToContent text.skipToNavigation

Corning® LSE™ Digital Dry Bath Heater, Four Block, 230V, UK Plug

Product Number6897-FB

E-mail

The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.

  • Single, dual, and four block capacity to maximize sample processing
  • Dual display allows for easy monitoring of temperature and time
  • USB connectivity enables traceability of data
  • Molded block chamber provides excellent temperature uniformity
  • Dimensions: 8.3 x 16.3 x 4.7 in.
  • Weight: 9.6 lbs.


Details
Product Number   6897-FB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V  
Temperature Range   Ambient +5° C to 150° C  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips
Corning® LSE™ Single Block, 20 x 2.0 mL Tubes

Corning® LSE™ Single Block, 20 x 2.0 mL Tubes

480117

Less than 10 in Stock

N/A per case
Corning® LSE™ Single Block, 24 x 0.5 mL Tubes
Corning® LSE™ Single Block, 24 x 1.5 mL Tubes
Corning® LSE™ Single Block, 35 x 6 mm Tubes

Corning® LSE™ Single Block, 35 x 6 mm Tubes

480120

Out of Stock

N/A per case
Corning® LSE™ Single Block, 20 x 10 mm Tubes

Corning® LSE™ Single Block, 20 x 10 mm Tubes

480121

Out of Stock

N/A per case
Corning® LSE™ Single Block, 20 x 12 mm Tubes

Corning® LSE™ Single Block, 20 x 12 mm Tubes

480122

Out of Stock

N/A per case
Corning® LSE™ Single Block, 20 x 13 mm Tubes

Corning® LSE™ Single Block, 20 x 13 mm Tubes

480123

Out of Stock

N/A per case
Corning® LSE™ Single Block, 12 x 15 mL Centrifuge Tubes
Corning® LSE™ Single Block, 12 x 16 mm Tubes
Corning® LSE™ Single Block, 12 x 17 mm Tubes
Corning® LSE™ Single Block, 6 x 20 mm Tubes
Corning® LSE™ Single Block, 6 x 25 mm Tubes
Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted