Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-220 Hot Plate/Stirrer, 230V/50Hz, EU Plug
Product Number6796-220
These Corning® hot plate/stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design.
They offer closed-loop stirring for consistent and accurate speed and to get the job done quickly, efficiently, and safely. They are designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements.
- Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off.
- Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400084).
- Regulatory approval - UL, CUL.
- 1 x 3/8 inch stir bar (No. 401435) included with each stirrer
- Two-year warranty
| Product Number | 6796-220 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4 x 5 inches |
| Power | 230V, 50Hz |
| Amperage | 1.3 |
| Watts | 288 |
| Use With Model | Corning LSE Benchtop Shaking Incubator |
| Components Included | Includes 1x3/8 inch stir bar |
| Stir Range | 60 - 1100 rpm |
| Temperature Range | 25 to 480°C (77 to 896°F) |
| Speed | 60 rpm - 1100 rpm |