Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 4 x 5 Inch Top PC-220 Hot Plate/Stirrer, 100V/60Hz
Product Number6797-220

Learn More

These Corning® hot plate/stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design.
They offer closed-loop stirring for consistent and accurate speed and to get the job done quickly, efficiently, and safely. They operate on 100V/60Hz to meet needs in Japan and other locations with similar requirements.
- Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off.
- Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400084).
- Worldwide regulatory approval - UL, CUL, IEC 1010, CE, and GS approved
- 1 x 3/8 inch stir bar (No. 401435) included with each stirrer
- Two-year warranty

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 6797-220 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 4 x 5 inches |
Power | 100V, 60Hz |
Amperage | 2.8 |
Watts | 280 |
Components Included | Includes 1x3/8 inch stir bar Includes 1x3/8 inch stir bar |
Stir Range | 60 - 1100 rpm |
Temperature Range | 25 to 480°C (77 to 896°F) |