Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-200 Hot Plate, 120V/60Hz
Product Number6795-200
Learn More
These Corning® hot plates have a durable glass-ceramic Pyroceram® 4 x 5 inch top and offer superior performance and reliability in a low profile, space-saving design. They operate on 120V/60Hz and are UL and CUL approved to meet needs in North America and other locations with similar requirements. -Easy-to-read numbers simplify measurements, and rugged, extra-large knobs provide greater control for gloved fingers. -Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off. -Built-in holder accommodates optional support rods (see accessories). -Flatter, whiter Pyroceram® top conducts heat more efficiently and evenly. -Built-in holder accommodates optional 4 inch stainless steel support rods (Cat. No. 400084). -Two-year warranty.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 6795-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 4 x 5 inches |
Power | 120V, 60Hz |
Amperage | 2.1 |
Watts | 253 |
Temperature Range | 25 to 480°C (77 to 896°F) |