Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-200 Hot Plate, 230V/50Hz, EU Plug
Product Number6796-200
These Corning® hot plates have a durable glass-ceramic Pyroceram® 4 x 5 inch top and offer superior performance and reliability in a low profile, space-saving design. They are designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements. -Easy-to-read numbers simplify measurements, and rugged, extra-large knobs provide greater control for gloved fingers. -Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off. -Built-in holder accommodates optional support rods (see accessories). -Flatter, whiter Pyroceram® top conducts heat more efficiently and evenly. -Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400084). -Two-year warranty.
Added to Your Shopping Cart
Details
| Product Number | 6796-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4 x 5 inches |
| Power | 230V, 50Hz |
| Amperage | 1.1 |
| Watts | 253 |
| Temperature Range | 25°-550°C (77-1022°F) |
Specifications Documents
Compatible Accessories
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CH
N/A
per each
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CH
N/A
per each