Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® Scholar 5 x 5 Inch Top PC-170 Hot Plate, 100V/60Hz
Product Number6797-170
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® Scholar 5 x 5 Inch Top PC-170 Hot Plate, 100V/60Hz](https://www.corning.com/catalog/cls/products/c/corningScholarPC170HotPlates/6797-170/images/6797PC-170_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The most economical of our hot plates, the PC-170 is an efficient choice for your heating needs. Its compact 5 x 5 inch design minimizes wasted bench space and features a white enameled steel top for maximum heat conduction.
- Operates on 100V/60Hz to meet needs in Japan and other locations with similar requirements.
- Dual heat shields ensure the outer case remains cool to the touch.
- UL/CUL approved
- One-year warranty
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6797-170 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 5 x 5 inches |
Power | 100V, 60Hz |
Amperage | 2.5 |
Watts | 250 |
Temperature Range | 60 to 360°C (140 to 680°F) |
Specifications Documents