
Corning® 2 x 3/8 Inch PTFE-Coated Magnetic Stir Bar
Product Number400430

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® magnetic stir bars are Polytetrafluorethylene (PTFE)-coated for increased chemical resistance. Ideal for use with Corning PC-610/620 stirrers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 400430 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Length | 50.8 mm (approx.) |
O.D. | 9.5 mm (approx.) |
Use With Model | All PC-600 Serioes Hot Plates and Stirrers |
Specifications Documents