text.skipToContent text.skipToNavigation

Corning® 4 x 5 Inch Top PC-210 Stirrer, 230V/50Hz, Chinese Plug

Product Number6794-210

E-mail
These Corning® stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design. Exclusive closed-loop stirring control monitors and regulates the stirring speed for aqueous, viscous, or semi-solid solutions. A stronger, larger magnet improves stir bar coupling and stirring capability. They are designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements. Performance and versatility are ensured with features such as: -Microprocessor controlled to automatically adjust motor strength to any solution. -Enclosed electronics design protects components, improves performance, and prolongs product life. -Two piece casting design deflects spills away from electronics and includes a built in mount for an optional support rod (No. 400084). -1 x 3/8 inch stir bar (No. 401435) included with each stirrer. -Two-year warranty.

Contact Customer Service
Server Error Page | Life Sciences Latin America Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: ae1d8514-ada2-4d0f-9ef5-4c2feac64569

Details
Product Number   6794-210
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Top Size   4 x 5 inches  
Speed   60 rpm - 1100 rpm  
Specifications Documents
Compatible Accessories
Corning® Boss Head Support Clamp for Hot Plate Stirrers Made in China
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
Corning® Magnetic Stir Bar Retriever