Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® Heating Block, 0.2mL/96-well PCR Microplate
Product NumberI-4010-H
![Axygen® Heating Block, 0.2mL/96-well PCR Microplate](https://www.corning.com/catalog/cls/products/a/axygenHeatingBlocks/I-4010-H/images/I-4010-H_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Nine interchangeable aluminum blocks accommodate PCR plates and a variety of common life science vessels. No additional tools are required for block exchanges. The blocks utilize a magnetic adhesion technology and are self-recognized once exchanged. The combination of heating, cooling, and mixing with a versatile block selection makes the Axygen Microtube Shaker ideal for many life science laboratories in the segments of molecular biology, biochemistry, and clinical chemistry. Applications include but are not limited to gene synthesis, gene purification and denaturation, enzymatic reactions, and bacterial growth assays.
Added to Your Shopping Cart
Details
Product Number | I-4010-H |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Use With Model | I-4010, I-4011, I-4012 |
Speed | 1500 rpm |
Application | Molecular Biology |
Weight | 0.3 kg |
Specifications Documents