text.skipToContent text.skipToNavigation

Axygen® Microtube Shaker, 230V

Product NumberI-4011

E-mail


The Axygen Microtube Shaker provides researchers a benchtop shaking incubator allowing uniform heating, cooling, and mixing of precious life science samples. The compact footprint incorporates an intuitive control panel which allows the operator to easily program the device and view the live temperature, time, and mixing speed settings throughout the experiment.


Details
Product Number   I-4011
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Axygen®  
Shaker Speed   200 to 1,500 rpm  
Operating Environment of System   -15°C ambient to 100°C  
Operation Ambient Temperature   +5°C to 40°C, up to 80% RH, non-condensing  
Power   200W  
Display   LCD  
Temperature Range   0.1°C to 100°C  
Shaker Orbit   3 mm  
Temperature Accuracy   0.5 °C  
Temperature Uniformity   0.5 °C  
Dimensions L x W x H   200 x 235 x 120 mm   
Plug Type   EU & UK  
Application   Molecular Biology  
Weight   7.3 kg  
Specifications Documents
Compatible Accessories
Axygen® Heating Block, 0.5mL Tubes, 24 Holes
Axygen® Heating Block, 1.5mL Tubes, 24 Holes, Cone Bottom
Axygen® Heating Block, 2mL Tubes, 24 Holes, Round Bottom

Axygen® Heating Block, 2mL Tubes, 24 Holes, Round Bottom

I-4010-C

Less than 10 in Stock

N/A per case
Axygen® Heating Block, 5mL Tubes, 8 Holes

Axygen® Heating Block, 5mL Tubes, 8 Holes

I-4010-D

Out of Stock

N/A per case
Axygen® Heating Block, 5mL Tubes, 8 Holes, Cone Bottom

Axygen® Heating Block, 5mL Tubes, 8 Holes, Cone Bottom

I-4010-E

Less than 10 in Stock

N/A per case
Axygen® Heating Block, 15mL Tubes, 8 Holes

Axygen® Heating Block, 15mL Tubes, 8 Holes

I-4010-F

Less than 10 in Stock

N/A per case
Axygen® Heating Block, 50mL Tubes, 4 Holes

Axygen® Heating Block, 50mL Tubes, 4 Holes

I-4010-G

Out of Stock

N/A per case
Axygen® Heating Block, 0.2mL/96-well PCR Microplate
Axygen® Heating Block, 96/384-well Microplate

Axygen® Heating Block, 96/384-well Microplate

I-4010-I

Less than 10 in Stock

N/A per case
Axygen® I-4010 Block Casing A,B,C,E

Axygen® I-4010 Block Casing A,B,C,E

I-4010-TPC

Out of Stock

N/A per case
Axygen® I-4010 Block Casing H,I

Axygen® I-4010 Block Casing H,I

I-4010-PPC

Out of Stock

N/A per case